84137
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode in LLP1006-2L
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP1006-2L package
Low package profile < 0.4 mm
1-line ESD protection
Working range ± 7 V
Low leakage current IR < 0.1 µA
Low load capacitance CD = 14 pF
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
Soldering can be checked by standard vision inspection; no X-ray necessary
Pin plating NiPdAu (e4) no whisker growth
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VCUT07B1-HD1, ESD Protection Diodes and Arrays | Vishay