83795
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Reflective Optical Sensor With PIN Photodiode Output
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Package type: surface-mount
Detector type: pin photodiode
Dimensions (L x W x H in mm): 6 x 4.3 x 3.75
Peak operating distance: 6 mm
Operating range within > 20 % relative collector current: 2 mm to 25 mm
Typical output current under test: Ira > 0.11 µA
Daylight blocking filter
High linearity
Emitter wavelength: 940 nm
Lead (Pb)-free soldering released
Moisture sensitivity level (MSL): 4
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
TCND5000, Reflective Sensors | Vishay