Molded & Composite Inductors (IHLPĀ®, IHTHĀ®, IHXLĀ®)
Specialty Composite Inductors (IHLEĀ®, IHCLĀ®, IHLDĀ®, IHSRĀ®, IHLGĀ®)
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
Power Metal StripĀ® Resistors
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
83765
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Transmissive Optical Sensor with Phototransistor Output
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Package type: leaded
Detector type: phototransistor
Dimensions (L x W x H in mm): 9.2 x 4.8 x 5.4
Gap (in mm): 2.8
Aperture (in mm): 0.5
Typical output current under test: IC = 2 mA
Daylight blocking filter
Emitter wavelength: 950 nm
Lead (Pb)-free soldering released
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
TCST1230, Transmissive Sensors | Vishay