83748
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VO3062, VO3063, Opto Triacs | Vishay
Optocoupler, Phototriac Output, Zero Crossing, 1.5 kV/µs dV/dt, 600 V
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Household appliances
Triac drive / AC motor drives
Solenoid / valve controls
Office automation equipment / machine
Temperature (HVAC) / lighting controls
Switching power supply
Applications
1500 V/µs dV/dt minimum
600 V blocking voltage
100 mA on-state current
Zero crossing detector
Low input trigger current
6 pin DIP package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1