83690
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
BRT21, BRT22, BRT23, Opto Triacs | Vishay
Optocoupler, Phototriac Output, Zero Crossing
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Industrial controls
Office equipment
Consumer appliances
Applications
Low trigger current IFT = 1.2 mA
ITRMS = 300 mA
High static dV/dt 10 000 V/µs
Load voltage = 800 V
Zero voltage crossing detector
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1