83689
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Optocoupler, Phototriac Output, Non-Zero Crossing
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Industrial controls
Office equipment
Consumer appliances
Applications
ITRMS = 300 mA
High static dV/dt < 10 000 V/µs
Electrically insulated between input and output circuit
Microcomputer compatible - very low trigger current
Trigger current - (IFT < 1.2 mA) BRT12F - (IFT < 2 mA) BRT12H, BRT13H - (IFT < 3 mA) BRT13M
Non-zero voltage detectors high input sensitivity
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1