83492
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VOM3052, VOM3053, Opto Triacs | Vishay
Optocoupler, Phototriac Output, Non-Zero Crossing, 1.5 kV/µs dV/dt, 600 V
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Consumer appliances
Triac drives
Solid-state relays
Industrial controls
Office equipment
Lighting controls
Applications
High static dV/dt > 1.5 kV/µs
Input sensitivity IFT = 5 mA and 10 mA
On-state RMS current IT(RMS) = 70 mA
600 V peak off-state blocking voltage
Isolation test voltage 3750 VRMS
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1