83463
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VO617C, Phototransistor Couplers | Vishay
Low Input Current Optocoupler, Phototransistor Output, High Reliability, 5300 VRMS
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
AC adapters
SMPS
PLC
Factory automation
Solar inverter
Applications
Copper lead-frame
Operating temperature from -55 °C to +110 °C
Isolation test voltage, 5300 VRMS
High collector emitter voltage, VCEO = 80 V
Low saturation voltage
Fast switching times
Low CTR degradation
Low coupling capacitance
End stackable, 0.100" (2.54 mm) spacing
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1