Vishay Logo
Low Input Current, Phototransistor Output, SOP-4, Mini-Flat Package image

Low Input Current, Phototransistor Output, SOP-4, Mini-Flat Package

Low Input Current, Phototransistor Output, SOP-4, Mini-Flat Package

Download Datasheet

Product Details

Features

  • Operating temperature from -55 °C to +110 °C
  • SOP-4 mini-flat package
  • Isolation test voltage, 3750 VRMS
  • Low saturation voltage
  • Fast switching times
  • Low coupling capacitance
  • End-stackable, 0.100" (2.54 mm) spacing
  • CTR range 50 % to 600 %, IF = 5 mA

Applications

  • PLCs
  • Telecommunication
  • Lighting control system
  • Solar inverters
  • AC drives

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0