83294
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Silicon PIN Photodiode
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
High speed photo detector
Applications
Package type: surface-mount
Package form: GW, RGW
Dimensions (L x W x H in mm): 2.3 x 2.3 x 2.8
AEC-Q101 qualified
High radiant sensitivity
Suitable for visible and near infrared radiation
Fast response times
Angle of half sensitivity: ϕ = ± 15°
Package matched with IR emitter series VSMB2000X01
Floor life: 4 weeks, MSL 2a, according to J-STD-020
Lead (Pb)-free reflow soldering
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEMD2500X01, VEMD2520X01, Photodiodes | Vishay