81881
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
2-Line BUS-Port ESD Protection - Flow Through Design
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Compact LLP1713-7L package
Low package height < 0.6 mm
2-line ESD protection
Low leakage current IR < 0.1 µA
Low load capacitance CD = 0.8 pF
Ideal for high speed data line like - HDMI, DisplayPort, eSATA - USB, 1394/firewire
ESD immunity acc. IEC 61000-4-2 ± 15 kV contact discharge ± 15 kV air discharge
Soldering can be checked by standard vision inspection; no X-ray necessary
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS052CD-FAH, ESD Protection Diodes and Arrays | Vishay