81808
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
0.5 A Output Current IGBT and MOSFET Driver
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
>
0.5 A minimum peak output current
25 kV/µs minimum common mode rejection (CMR) at VCM = 1500 V
ICC = 2.5 mA maximum supply current
Under voltage lock-out (UVLO) with hysteresis
Wide operating VCC range: 15 V to 32 V
0.4 µs maximum propagation delay
Industrial temperature range: - 40 °C to 110 °C
0.5 V maximum low level output voltage (VOL)
Compliant to RoHS directive 2002/95/EC
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VO3150A, Opto Gate Drivers | Vishay