81801
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Bidirectional Asymmetrical (BiAs) Single Line ESD Protection Diode in LLP1006-2L
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP1006-2L
Low package height < 0.4 mm
1-line ESD protection
Working range -7 V up to +14 V or -14 V up to +7 V
Low leakage current < 0.1 µA
Low load capacitance typical CD = 8 pF
ESD immunity acc. IEC 61000-4-2 ± 25 kV contact discharge ± 30 kV air discharge
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VCUT0714A-HD1, ESD Protection Diodes and Arrays | Vishay