81797
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
ESD Protection Diode in LLP1006-2L
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP1006-2L package
Low package height < 0.4 mm
1-line ESD-protection
Low leakage current < 1 µA
Low load capacitance CD = 46 pF (VR = 2.5 V; f = 1 MHz)
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
High surge current acc. IEC 61000-4-5 IPP > 9.5 A
Soldering can be checked by standard vision inspection. No X-ray necessary
Pin plating NiPdAu (e4) no whisker growth
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VESD03A1C-HD1, ESD Protection Diodes and Arrays | Vishay