81655
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
5-Line ESD Protection Diode Array in LLP75
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP75-6L package
Low profile < 0.6 mm
5-line ESD protection
Low leakage current IR < 0.1 µA
Low load capacitance CD = 13 pF
ESD immunity acc. IEC 61000-4-2 ± 15 kV contact discharge ± 15 kV air discharge
Working voltage range VRWM = 5 V
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VESD05A5A-HSF, ESD Protection Diodes and Arrays | Vishay