81624
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
4-Line BUS-Port ESD Protection
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP75-6L package
Low package height < 0.6 mm
4-line USB ESD protection
Low leakage current
Low load capacitance CD = 0.8 pF
ESD immunity acc. IEC 61000-4-2 ± 15 kV contact discharge ± 15 kV air discharge
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS054B-HSF, ESD Protection Diodes and Arrays | Vishay