81513
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Silicon PIN Photodiode
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
High speed detector for infrared radiation
Infrared remote control and free air data transmission systems, e.g. in combination with TSFFxxxx series IR emitters
Applications
Package type: leaded
Package form: side view
Dimensions (in mm): 4.5 x 5 x 6
Radiant sensitive area (in mm2): 4.4
High radiant sensitivity
Daylight blocking filter matched with 870 nm to 950 nm emitters
Fast response times
Angle of half sensitivity: ϕ = ± 60°
Compliant to RoHS Directive 2002/95/EC and in accordance to WEEE 2002/96/EC
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
BPV23NF, BPV23NFL, Photodiodes | Vishay