81384
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
6-Channel EMI-Filter with ESD-Protection
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP2513-13L package
Low package profile of 0.6 mm
6-channel EMI-filter
Low leakage current
Line resistance RS = 100 Ω
Typical cut off frequency f3dB = 100 MHz
ESD-protection acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEMI65AA-HCI, EMI Filter | Vishay