81335
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Power SMD LED PLCC-2
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
SMD LED with exceptional brightness
Luminous intensity categorized
Compatible with automatic placement equipment
EIA and ICE standard package
Compatible with IR reflow, vapor phase and wave solder processes according to CECC 00802 and J-STD-020
Available in 8 mm tape
Low profile package
Non-diffused lens: excellent for coupling to light pipes and backlighting
Low power consumption
Luminous intensity ratio in one packaging unit IVmax./IVmin. ≤ 1.6
Preconditioning according to JEDEC® level 2a
ESD-withstand voltage: up to 2 kV according to JESD22-A114-B
AEC-Q101 qualified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VLMPG33N1P2, VLMYG33P1Q2, Visible LEDs | Vishay