81314
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
2.5 A Output Current IGBT and MOSFET Driver
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Isolated IGBT/MOSFET gate driver
AC and brushless DC motor drives
Induction stove top
Industrial inverters
Switch mode power supplies (SMPS)
Uninterruptible power supplies (UPS)
Applications
2.5 A minimum peak output current
25 kV/µs minimum common mode rejection (CMR) at VCM = 1500 V
ICC = 2.5 mA maximum supply current
Under voltage lock-out (UVLO) with hysteresis
Wide operating VCC range: 15 V to 32 V
0.2 µs maximum pulse width distortion
Industrial temperature range: -40 °C to +110 °C
0.5 V maximum low level output voltage (VOL)
Reinforced insulation rated per DIN EN 60747-5-2
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VO3120, Opto Gate Drivers | Vishay