81311
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
6-Line ESD Protection Diode Array in LLP75
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP75-7L package
6-line ESD protection
Low leakage current IR < 1 µA
Low load capacitance CD = 40 pF
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
Working voltage range VRWM = 5 V
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VESD05A6-HAF, ESD Protection Diodes and Arrays | Vishay