81190
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Standard SMD LED PLCC-2
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Camera flash light
Signal and symbol luminaire
Marker lights
Interior and exterior automotive lighting: brake lights, turn lights, backlighting, side markers
Indicator lighting
Applications
High efficient InGaN technology
Chromaticity coordinate categorized according to CIE1931 per packing unit
Typical color temperature 5000 K
EIA and ICE standard package
Compatible with reflow, vapor phase and wave solder processes according to CECC 00802 and J-STD-020
Available in 8 mm tape reel
Preconditioning according to JEDEC® level 2a
ESD-withstand voltage: up to 2 kV according to JESD22-A114-B
Luminous intensity ratio in one packing unit IVmax./IVmin. ≤ 1.6
AEC-Q101 qualified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VLMW41R1T1-7K8L, Visible LEDs | Vishay