81188
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Bidirectional Symmetrical (BiSy) Low Capacitance, Single-Line ESD Protection Diode in LLP1006-2M
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP1006-2M package
Low package height < 0.4 mm
1-line ESD protection
Working range ± 5.5 V
Low leakage current IR < 0.1 µA
Very low load capacitance CD = 0.3 pF
ESD immunity acc. IEC 61000-4-2 ± 15 kV contact discharge ± 16 kV air discharge
Soldering can be checked by standard vision inspection; no X-ray necessary
Pin plating NiPdAu (e4) no whisker growth
e4 - precious metal (e.g. Ag, Au, NiPd, NiPdAu) (no Sn)
PATENT(S): www.vishay.com/patents
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VBUS05L1-DD1, ESD Protection Diodes and Arrays | Vishay