81149
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode in LLP1006-2M
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Ultra compact LLP1006-2M package
Low package height < 0.4 mm
1-line ESD protection
Working range ± 5.5 V
Low leakage current < 0.1 µA
Low load capacitance CD = 10 pF
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
Soldering can be checked by standard vision inspection, no X-ray necessary
Pin plating NiPdAu (e4) no whisker growth
PATENT(S): www.vishay.com/patents
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VCUT05B1-DD1, ESD Protection Diodes and Arrays | Vishay