
Optocoupler, Phototransistor Output, 4 Pin SOP, Low Profile Package
Optocoupler, Phototransistor Output, 4 Pin SOP, Low Profile Package
Download DatasheetProduct Details
Features
- Low profile package
- High CTR at low forward current
- High collector emitter voltage, VCEO = 80 V
- High isolation voltage, VISO = 3750 VRMS
- Enhanced CTR linearity over temperature and forward current
- Operating temperature up to 125 °C
Applications
- DC/DC converters
- Programmable controllers
- Power supplies
- Signal transmission with galvanic and noise isolation
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0