80219
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Ambient Light Sensor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Automotive
Ambient light sensors
Hygienic applications
Applications
Package type: surface-mount
Package form: top view
Dimensions (L x W x H in mm): 5 x 4 x 0.9
Radiant sensitive area (in mm2): 7.5
AEC-Q101 qualified
Adapted to human eye responsitivity
Angle of half sensitivity: ϕ = ± 65°
Floor life: 168 h, MSL 3, according to J-STD-020
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEMD5510FX01, Ambient Light Detectors | Vishay