80182
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
UV SMD LED With Silicone Lens
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Industrial curing
Photocatalytic purification
Poster printing curing
Counterfeit money detector
Blood detector
Nail curing
Teeth curing
Applications
Ceramic SMT package with silicone lens
Dimension (L x W x H) in mm: 3.45 x 3.45 x 2.1
Forward current: up to 700 mA
Radiant power (typ.): 1000 mW at 600 mA
Materials:
Die: InGaN
Resin: silicone (water clear)
Leads / terminations finish: gold plated (Au)
Grouping parameters:
Forward voltage
Radiant power
Peak wavelength
Reflow soldering method
MSL 3 according to J-STD-020
Packaging: MOQ = 1000 pieces; 12 mm tape with 500 pieces per reel, Ø 180 mm (7")
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VLMU3511-365-130, UV LEDs | Vishay