80011
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Low Power, High Sensitivity, I2C Ambient Light Sensor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Package type: surface-mount
Package: side view
Dimensions (L x W x H in mm): 2.95 x 1.5 x 1.5
Integrated modules: ambient light sensor (ALS)
Supply voltage range VDD: 2.6 V to 3.6 V
Communication via I2C interface
I2C bus H-level range: 1.7 V to 3.6 V
Floor life: 168 h, MSL 3, according to J-STD-020
Low stand by current consumption: typ. 1 µA
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
VEML3235SL, Ambient Light & Color Sensors | Vishay