78907
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
0.45 mΩ, Integrated OR-ing Switch With OR-ing Controller, Lossless Current Sense, and Temperature Report
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
High efficiency
Integrated 0.45 mΩ n-channel current sense MOSFET
Lossless current sense without shunt resistor
Compact
Integrated current sensing and reporting circuits
Integrated OR-ing control and OR-ing FET driver
Versatile
Guaranteed precise current reporting, ± 2 % for ≥ 10 A Load current. IMON offset is ± 10 µA at 0.5 A load current
Can be paralleled for different power ranges
Device temperature reporting through TMON. Highest temperature reported when multiple TMON pins are connected together
Protection and alert
Fast response to reverse condition, 200 ns/typ. OR-ing FET off time
Reverse detection indicated pulling COMM1 low
TMON pulled high, alert junction temperature is higher than 120 °C or internal charge pump UVLO
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1