78628
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
6.5 mΩ, Bidirectional Switch in Compact WCSP
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Bidirectional on and off
7 A continuous current capability
Ultra low Ron, 6.5 mΩ (typ.) at 3.3 V
Wide input voltage, 2.3 V to 5.5 V
Slew rate controlled turn on
Low quiescent current: 110 nA
High / low EN, and integrated pull options
Compact 12-bump, 1.3 mm x 1.7 mm x 0.55 mm WCSP package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1