77622
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
50 A VRPower® Integrated Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Thermally enhanced PowerPAK® MLP55-31L package
Vishay’s Gen V MOSFET technology and a low-side MOSFET with integrated Schottky diode
Delivers in excess of 50 A continuous current, 70 A peak (10 ms) and 100 A peak (10 μs)
95 % peak efficiency
High frequency operation up to 1.5 MHz
Power MOSFETs optimized for 12 V input stage
3.3 V and 5 V PWM logic with tri-state and hold-off
Zero current detect control for light load efficiency improvement
Low PWM propagation delay (< 20 ns)
Thermal monitor flag
Under voltage lockout protection
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC653A, DrMOS | Vishay