77062
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
50 A VRPower® Integrated Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Highly efficient
Thermally enhanced PowerPAK® MLP55-31L package
Vishay’s latest TrenchFET technology and low side MOSFET with integrated Schottky diode
Integrated, low impedance, bootstrap switch
Power MOSFETs optimized for 19 V input stage
Supports PS4 mode light load requirement with low shutdown supply current (5 V, 3 µA)
Zero current detection for improved light load efficiency
Highly versatile
5 V and 3.3 V PWM logic with tri-state and hold-off timer
5 V DSBL#, ZCD_EN# logic with PS4 state support
High frequency operation up to 2 MHz
Robust and reliable
Delivers in excess of 50 A continuous current, 70 A, peak (10 ms) and 100 A, peak (10 µs)
Over current protection
Over temperature flag
Over temperature protection
Under-voltage lockout protection
High side MOSFET short detection
Effective monitoring and reporting
Accurate temperature reporting
Warnings and faults reporting flag
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC654, SiC654A, DrMOS | Vishay