76787
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
35 A VRPower® Integrated Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Thermally enhanced PowerPAK® MLP4535-22L package
Vishay’s Gen IV MOSFET technology and a low-side MOSFET with integrated Schottky diode
Delivers up to 35 A continuous current
High efficiency performance
High frequency operation up to 2 MHz
Power on reset
5 / 3.3 V PWM logic with tri-state and hold-off
Supports PS4 mode light load requirement for IMVP8 with low shutdown supply current (5 V, 3 µA)
Under voltage lockout
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC545, SiC545A, DrMOS | Vishay