75792
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
47 mΩ, 1.2 V to 5.5 V, Low Quiescent Current Load Switch in Ultra Thin µDFN-4
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
1.2 V to 5.5 V input voltage range
47 mΩ typical on-resistance
3 µA quiescent current
2 A maximum continuous switch current
Slew rate controlled turn on: 160 µs
Guaranteed 1 V logic high over the input voltage range
Reverse current blocking when the switch is off or VIN is ground
Integrated output discharge switch
ESD performance per JESD 22: 4 kV HBM
Compact µDFN-4L package with 0.3 mm thickness
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1