75595
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
0.9 V to 2.5 V, 66 mΩ Load Switch in TDFN4
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Low input voltage, 0.9 V to 2.5 V
Low RON, 66 mΩ typical
Fast turn on time
Low quiescent current
Low logic control with hysteresis
Reverse current blocking when disabled
Integrated pull down at EN pin
Output discharge
TDFN4 1.2 mm x 1.6 mm
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1