66005
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Resistance values: 10 Ω to 4.99 MΩ
Resistance absolute tolerance to ± 0.05 %
Resistance match to 0.01 %
Temperature coefficient: ± 15 ppm/°C (- 55 % to + 125 °C)
Temperature coefficient tracking: 3 ppm/°C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
HMS, Metal Film / Carbon Film (Leaded) | Vishay