63939
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
28 V, 56 mΩ, Load Switch with Programmable Current Limit and Slew Rate Control
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
6 V to 28 V operation voltage
56 mΩ typical on resistance
Programmable soft start
Programmable current limit
Programmable soft start control
Over temperature protection
Power good, when VOUT reaches 90 % of VIN
Fault flag on for thermal shutdown and OCP
Under voltage lockout: 4.8 V / 5.4 V (typ. / max.)
Auto-retry SiP32429 and latch-off SiP32419 versions
Package: DFN-10 3 mm x 3 mm
IEC 62368-1 certified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1