63315
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
0.9 V to 2.5 V, 55 mΩ Load Switch in WCSP4
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Low input voltage, 0.9 V to 2.5 V
Low RON, 55 mΩ typical
Fast turn on time
Low logic control with hysteresis
Reverse current blocking when disabled
Integrated pull down at EN pin
Output discharge (SiP32451)
4 bump WCSP 0.8 mm x 0.8 mm with 0.4 mm pitch package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1