63094
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
18 V, 60 A, 0.6 mΩ RDS(on) Hot-Swap eFuse Switch
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
4.5 V to 18 V operating input range
25 V guaranteed maximum input tolerance
Maximum 60 A output current
Integrated switch with lower RDS(on) of 0.6 mΩ
Built-in MOSFET driver
Integrated current sensing with sense output
Separate current sensing output used to program over-current value
Built-in soft start and insertion delay
Output short-circuit protection
Over-temperature protection
Built-in fuse health diagnostics
Fault and power good signal outputs
Parallel operation for higher current applications
Analog temperature report
Output voltage power down control
Available in a PowerPAK MLP32-55 package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1