63070
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
50 A VRPower® Integrated Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Thermally enhanced PowerPAK® MLP55-31L package
Vishay’s Gen I^V MOSFET technology and a low side MOSFET with integrated Schottky diode
Delivers in excess of 50 A continuous current, 55 A at 10 ms peak current
High efficiency performance
High frequency operation up to 2 MHz
Power MOSFETs optimized for 19 V input stage
5 V PWM logic with tri-state and hold-off
Supports PS4 mode light load requirement for IMVP9 with low shutdown supply current (5 V, 3 µA)
Under voltage lockout for VCIN
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC673, DrMOS | Vishay