63049
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
60 A VRPower® Smart Power Stage (SPS) Module With Integrated High Accuracy Current and Temperature Monitors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Input range: 4.5 V to 18 V
Supports 60 A DC current
Compatible with 3.3 V (SiC648A) and 5 V (SiC648) tri-state PWM
Down slope current sensing
± 3 % accuracy current monitor (IMON) with REFIN input
8 mV/°C temperature monitor with OT flag
Dedicated low side FET control input
Fault protection
High side FET short and over-current protection
Over-temperature protection
VCC and VIN under voltage lockout (UVLO)
Open drain fault reporting output
Up to 2 MHz switching frequency
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC648, SiC648A, Smart Power Stages | Vishay