63016
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
SiC825, 80 A VRPower®, Smart Power Stage With Current Sensing and Temperature Monitor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Thermally enhanced PowerPAK® MLP56-39L package
Optimize MOSFET switching performance with integrated Schottky diode in LS MOSFET
Up to 80 A continuous current
High frequency operation up to 2 MHz
Power MOSFETs optimized for 12 V input stage and 10 % to 15 % duty cycle operation
3.3 V / 5 V PWM logic with tri-state and hold-off
PWM minimum controllable on time of 30 ns
Diode emulation mode at light loads for high efficiency over the full load range using PWM tri-state signal
Low PWM propagation delay (< 20 ns)
Current sense monitor (IMON)
Temperature monitor (TMON)
Over temperature alert
HS MOSFET over-current and short alert
Under voltage lockout for VDRV and BOOT
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC825, SiC825A, Smart Power Stages | Vishay