62985
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
50 A VRPower® Integrated Power Stage
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Thermally enhanced PowerPAK® MLP66-40L package
Vishay’s Gen IV MOSFET technology and a low-side MOSFET with integrated Schottky diode
Delivers up to 50 A continuous current
95 % peak efficiency
High frequency operation up to 1.5 MHz
Power MOSFETs optimized for 12 V input stage
3.3 V (SiC788A) and 5 V (SiC788) PWM logic with tri-state and hold-off
SMOD# logic for light load efficiency improvement
Low PWM propagation delay (< 20 ns)
Thermal monitor flag
Faster enable / disable
Under voltage lockout for VCIN
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiC788, SiC788A, DrMOS | Vishay