62531
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
0.8 V to 2.5 V, 28 mΩ, Slew Rate Controlled Load Switch in WCSP4
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Low input voltage, 0.8 V to 2.5 V
Low RON, 28 mΩ typical
Slew rate control
Low logic control with hysteresis
Reverse current blocking when disabled
Integrated output discharge switch for SiP32454
Integrated pull down resistor at EN pin
4 bump WCSP 0.8 mm x 0.8 mm with 0.4 mm pitch package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1