62096
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
3.5 A, 78 mΩ, 2.8 V to 22 V eFuse With Accurate Current Limit, OVP, and Active Reverse Current Blocking
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Qualified for automotive applications
AEC-Q100 qualified:
Device temperature grade 1
Device HBM ESD classification level 2
Device CDM ESD classification level C4B method 2
2.8 V to 22 V operation voltage
28 V max. DC tolerance on VIN
78 mΩ typical switch resistance
0.3 A to 4.5 A current limit setting range
Current limit accuracy of ± 8 %
Fast short circuit protection response
OCP triggering without overhead current
Programmable turn-on slew rate
Active reverse current blocking
Adjustable OVP (and fixed 24 V OVP at VIN)
Adjustable UVLO
Over-temperature protection
PGD: power good indicator output
IEC 62368-1 2018, CB certified, E531343-A6001-CB-1
Compact TDFN10 3 mm x 3 mm package wettable flank
6 A uni-directional parts available with SIPQ32434
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1