62036
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
6 A, 33 mΩ, 2.8 V to 22 V Programmable OVP and Current Limit Switches
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Qualified for automotive applications
AEC-Q100 qualified: - Device temperature grade 1 - Device HBM ESD classification level 2 - Device CDM ESD classification level C4B method 2
2.8 V to 22 V operation voltage
28 V max. DC tolerance on VIN
33 mΩ typical switch resistance
0.5 A to 6 A current limit setting range
Current limit accuracy of ± 7 %
Fast short circuit protection response
OCP triggering without overhead current
Programmable turn-on slew rate
Adjustable OVP (and fixed 24 V OVP at VIN)
Adjustable UVLO
Over-temperature protection
PGD: power good indicator output
Compact TDFN10 3 mm x 3 mm package wettable flank
Active reverse blocking feature available with SIPQ32433
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1