61747
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
100 A VRPower®, Automotive Grade Smart Power Stage With Current Sensing and Temperature Monitor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
AEC-Q100 qualified for automotive applications
Gen V TrechnFET technology optimized for 12 V input bus
Integrated Schottky diode in low-side MOSFET
80 A peak current capability
High frequency operation up to 1.5 MHz
Current monitor with 5 µA/A gain
Temperature monitor output with 8 mV/°C gain
3.3 V PWM with tri-state support
Accurate positive and negative over-current protections
Over-temperature protection
VCC / VDRV / BOOT under voltage lockout
Fault reporting and identification through TMON and IMON
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SiCQ830A, Smart Power Stages | Vishay