61536
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse with Transient Over Current Blanking
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
2.7 V to 23 V operation voltage
9.2 mΩ typical switch resistance
Overvoltage protection
Overvoltage clamp with pin-selectable threshold and 5 µs response time or
Settable overvoltage lockout with 1 µs response time
Programmable output turn-on slew rate
Adjustable UVLO through EN / UVLO pin
Adjustable OVP
ESD / HBM: > 2 kV
ESD / CDM: > 500 V
Status output
Fault indication or
Power Good with settable threshold (PGTH)
Compact TDFN10 2 mm x 2 mm package
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1