61077
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Thin Film 0303 Size Resistor on Alumina
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Vishay EFI CC2 chip resistors provide excellent high-frequency response and are ideally suited for prototyping.
Typical application areas are:
Amplifiers
Oscillators
Attenuators
Couplers
Filters
Recommended for hermetic environments where die is not exposed to moisture.
Applications
Wire bondable
Chip size: 0.030 inches square
Case: 0303
Resistance range: 25 Ω to 38 kΩ
Alumina substrate
Low stray capacitance: < 0.2 pF
Resistor material: Nichrome
Resistor passivation coat optional
Tolerances to 0.05 %
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
CC2-, Thin Film Resistors | Vishay