61039
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
TMR, Chip Resistor Arrays | Vishay
Thin Film Tapped Microwave Resistor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Vishay EFI TMR chip resistors provide excellent high frequency response and are ideally suited for prototyping. Typical application areas are:
Amplifiers
Oscillators
Attenuators
Couplers
Filters
Limiters
Applications
Wire bondable
High frequency
Six resistors on a single chip: size 0.020" x 0.060"
Case: 0206
Resistance range RT: 100 Ω to 430 Ω
Alumina substrate
Low stray capacitance: < 0.2 pF
Resistor material: tantalum nitride self passivating
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1